nVent SCHROFF logo
Schroff - Asia Pacific の Plain steel door, 3-point locking,  IP 55, RAL 7021/ RAL 7035 (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム

Plain steel door, 3-point locking, IP 55, RAL 7021/ RAL 7035 (Varistar)

  • Opening angle 180°
  • St, 1 mm
  • Steel door with mounting frame fitted on inside; suitable for large cut-outs and mounting (fixes with M5 screws, 25 mm height increments)
  • Lever handle with built-in push button, incl. earthing
  • 3 point locking

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

Varistar

Note:

Please order DIN profile half cylinder for lever handle separately

Accessory category:

Doors
アイテム
カタログ番号 Height U Height mm Width mm Colour
21130-871 24 1200.0 600.0 RAL 7021
22130-871 24 1200.0 600.0 RAL 7035
21130-872 24 1200.0 800.0 RAL 7021
22130-872 24 1200.0 800.0 RAL 7035
21130-873 29 1400.0 600.0 RAL 7021
22130-873 29 1400.0 600.0 RAL 7035
21130-874 29 1400.0 800.0 RAL 7021
22130-874 29 1400.0 800.0 RAL 7035
21130-875 33 1600.0 600.0 RAL 7021
22130-875 33 1600.0 600.0 RAL 7035
21130-876 33 1600.0 800.0 RAL 7021
22130-876 33 1600.0 800.0 RAL 7035
21130-877 38 1800.0 600.0 RAL 7021
22130-877 38 1800.0 600.0 RAL 7035
21130-878 38 1800.0 800.0 RAL 7021
22130-878 38 1800.0 800.0 RAL 7035
21130-879 42 2000.0 600.0 RAL 7021
22130-879 42 2000.0 600.0 RAL 7035
21130-880 42 2000.0 800.0 RAL 7021
22130-880 42 2000.0 800.0 RAL 7035
21130-881 47 2200.0 600.0 RAL 7021
22130-881 47 2200.0 600.0 RAL 7035
21130-882 47 2200.0 800.0 RAL 7021
22130-882 47 2200.0 800.0 RAL 7035