Schroff - Asia Pacific の 19インチファントレー用エアガイドトレイ の画像
+ / - イメージ上にマウスをホバーしてズーム

19インチファントレー用エアガイドトレイ

  • Versions: – With solid front panel to direct airflow– With perforated front panel to allow air to flow in/out
  • Fitting options:– One fan tray: cool air is drawn in from the front and guided upwards– Two fan trays: cool air is drawn in from the front, directed upwards and guided to the rear (see application diagram)
  • Optimised cooling together with 19'' fan trays
  • Vertical buildup of heat is avoided by means of improved airflow
  • Optional filter mat, simple to swap during operation

Approvals/certifications New 30406055:

Approvals/certifications RoHs Logo 30406053:

説明

Accessory category:

Cooling, heating, temperature control

Accessory type:

Fan unit, 19"
アイテム
カタログ番号 Material Finish Number of fans Color/Surface Description
10713-151 St Zincor 6 RAL 9006 Front panel solid
10713-150 St Zincor 3 RAL 9006 Front panel solid
10713-149 St Zincor 6 RAL 9005 Front panel solid
10713-148 St Zincor 3 RAL 9005 Front panel solid
10713-147 St Zincor 6 RAL 7035 Front panel solid
10713-146 St Zincor 3 RAL 7035 Front panel solid
10713-145 St Zincor 6 RAL 9006 Front panel perforated
10713-144 St Zincor 3 RAL 9006 Front panel perforated
10713-143 St Zincor 6 RAL 9005 Front panel perforated
10713-142 St Zincor 3 RAL 9005 Front panel perforated
10713-141 St Zincor 6 RAL 7035 Front panel perforated
10713-140 St Zincor 3 RAL 7035 Front panel perforated