Schroff - Asia Pacific の プッシャーファン 2U、送風機 の画像
+ / - イメージ上にマウスをホバーしてズーム

プッシャーファン 2U、送風機

  • Integrated filter mat
  • 2 versions:- LE1: 19'' bolt-on dimension, fan unit is wider than 19''- LE2: 19'' reduced width, for easy assembly
  • High airflow volume

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

説明

Accessory category:

Cooling, heating, temperature control

Accessory type:

Fan unit, 19"
アイテム
カタログ番号 Power consumption (W) Airflow volume (m³/h) Voltage Description
60713-001 37.0 320.0 230 VAC 19" bolt-on dimension, fan unit is wider than 19"
60713-002 37.0 320.0 230 VAC 19" reduced width, for easy assembly
60713-003 30.0 320.0 115 VAC 19" bolt-on dimension, fan unit is wider than 19"
60713-004 30.0 320.0 115 VAC 19" reduced width, for easy assembly