nVent SCHROFF logo
Schroff - Asia Pacific の キャビネットにサブラックを組込む用シンプル伸縮スライド の画像
+ / - イメージ上にマウスをホバーしてズーム
1: Telescopic slide; 2: Adaptor rail
他のビュー

キャビネットにサブラックを組込む用シンプル伸縮スライド

  • For mounting 84 HP wide subracks in the 19'' plane
  • Loading capacity: 25 kg per pair
  • The guiding profile (1) is matched to the fixing dimension in the cabinet (it is bolted to the 19" profile of the cabinet); the adaptor rail (3) is matched to the depth and fixing dimension on the subrack (it is inserted into the guiding profile like a telescopic slide)

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

EuropacPRO

Note:

  • No protection against extraction, no stop at full extension
  • The reinforcement rail and the C-rails have been tested in accordance with the Russian atomic energy authority GAN standards
  • Type:

    Individual Components

    Accessory category:

    Mechanical Accessories

    Accessory type:

    Slide rails

    Individual Component Type:

    19" brackets, brackets and accessories
    1: Telescopic slide; 
2: Adaptor rail
    1: Telescopic slide; 2: Adaptor rail
    アイテム
    カタログ番号 Depth D mm xf mm xr mm c mm c1 mm Depth mm
    24562-464 600.0 50.0 50.0 500.0 369.0 600.0
    24562-466 800.0 50.0 50.0 700.0 569.0 800.0
    24562-467 900.0 50.0 50.0 800.0 669.0 900.0
    24562-468 1000.0 50.0 50.0 900.0 769.0 1000.0
    24562-472 1100.0 50.0 50.0 1000.0 869.0 1100.0
    24562-473 1200.0 50.0 50.0 1100.0 969.0 1200.0
    24562-449 600.0 60.0 60.0 480.0 397.0 600.0
    24562-451 800.0 60.0 60.0 680.0 597.0 800.0
    24562-452 900.0 60.0 60.0 780.0 697.0 900.0
    24562-460 500.0 33.0 60.0 407.0 350.0 500.0
    24562-461 600.0 33.0 60.0 507.0 450.0 600.0
    24562-474 800.0 33.0 60.0 707.0 650.0 800.0
    24562-446 250.0 50.0 50.0 700.0 569.0 250.0