nVent SCHROFF logo
Schroff - Asia Pacific の 19インチアッセンブリーキット M6 の画像
+ / - イメージ上にマウスをホバーしてズーム

19インチアッセンブリーキット M6

  • For standard GND/earthing use a GND/earthing nut and anomel washer on at least one attachment point
  • For mounting of front panels, distribution fields or other components on the frame, slide mounts or depth members with square cut-outs
説明

Accessory category:

Mechanical Accessories

Accessory type:

Mounting hardware
アイテム
カタログ番号 Item Description Qty/PU
27230-056 1+2+3 19" assembly kit (screw, washer, nut) 4
21190-095 1+2+3 19" assembly kit (screw, washer, nut) 4
21190-435 1+2+3 19" assembly kit (screw, washer, nut) 32
21101-809 1+2+3 19" assembly kit (screw, washer, nut) 50
21101-810 1+2+3 19" assembly kit (screw, washer, nut) 100
21100-021 1 Panhead screw M6, zinc‐plated 50
21100-022 1 Panhead screw M6, zinc‐plated 100
21100-650 1 Panhead screw M6, zinc‐plated, black 100
21100-015 2 Plastic washer 50
21100-016 2 Plastic washer 100
21100-003 3 Cage nut M6 50
21100-004 3 Cage nut M6 100
21120-131 4 GND/earthing cage nut M6 10
21120-132 4 GND/earthing cage nut M6 100
21101-173 5 Nomel washer for GND/earthing, M6 100