Schroff - Asia Pacific の 19インチドローワー 1, 2, 3 U の画像
+ / - イメージ上にマウスをホバーしてズーム

19インチドローワー 1, 2, 3 U

  • Optional writing surface
  • Load-carrying capacity 15 kg
  • Optional writing surface
  • Static load-carrying capacity 15 kg
説明

Accessory category:

Mechanical Accessories

Accessory type:

Drawer
アイテム
カタログ番号 Qty Description Color/Surface Height U Height mm Dimension h mm Material
20110-054 1 piece 19'' drawer, RAL 7035, 1U RAL 7035 1 41.6 30.0 -
20110-055 1 piece 19'' drawer, RAL 7035, 2U RAL 7035 2 86.0 73.0 -
20110-061 1 piece 19'' drawer, frontpanel anodised, 1U anodised 1 41.6 30.0 -
20110-062 1 piece 19'' drawer, frontpanel anodised, 2U anodised 2 86.0 73.0 -
20110-063 1 piece 19'' drawer, frontpanel anodised, 3U anodised 3 130.5 117.0 -
20110-056 1 piece 19'' drawer, RAL 7035, 3U RAL 7035 3 130.5 117.0 -
20110-180 1 piece 19'' drawer, RAL 7021, 1U RAL 7021 1 41.6 30.0 -
20110-181 1 piece 19'' drawer, RAL 7021, 2U RAL 7021 2 86.0 73.0 -
20110-182 1 piece 19'' drawer, RAL 7021, 3U RAL 7021 3 130.5 117.0 -
20110-060 1 piece Writing surface for 19'' drawer - - - - steel