Schroff - Asia Pacific の VMEbus J1 バックプレーン(3U) の画像
+ / - イメージ上にマウスをホバーしてズーム

VMEbus J1 バックプレーン(3U)

  • In accordance with ANSI/VITA 1-1994 VME64 standard
  • 3 U with J1 plane
  • Active/passive termination switchable via jumpers;passive termination preset
  • Electronic automatic daisy chain (EDC)
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Linking/separation of digital and chassis GNDs by means of a screw connection
  • Two utility connectors for status signals, two differentconfigurations
  • Supply voltages provided via power bugs (ring tag M4) orFASTON

Approvals/certifications CE:

Approvals/certifications RoHs Logo 30406053:

説明

Specification:

VME
アイテム
カタログ番号 Height mm Number of slots Width mm Description Height U
23001-001 128.5 1 20.2 Electronic Automatic Daisy Chain 3
23001-002 128.5 2 39.1 Electronic Automatic Daisy Chain 3
23001-003 128.5 3 59.7 Electronic Automatic Daisy Chain 3
23001-004 128.5 4 79.8 Electronic Automatic Daisy Chain 3
23001-005 128.5 5 100.2 Electronic Automatic Daisy Chain 3
23001-006 128.5 6 120.5 Electronic Automatic Daisy Chain 3
23001-007 128.5 7 140.8 Electronic Automatic Daisy Chain 3
23001-008 128.5 8 161.1 Electronic Automatic Daisy Chain 3
23001-009 128.5 9 181.4 Electronic Automatic Daisy Chain 3
23001-010 128.5 10 199.2 Electronic Automatic Daisy Chain 3
23001-011 128.5 11 219.5 Electronic Automatic Daisy Chain 3
23001-012 128.5 12 242.4 Electronic Automatic Daisy Chain 3
23001-013 128.5 13 260.2 Electronic Automatic Daisy Chain 3
23001-015 128.5 15 303.4 Electronic Automatic Daisy Chain 3
23001-017 128.5 17 341.4 Electronic Automatic Daisy Chain 3
23001-018 128.5 18 364.3 Electronic Automatic Daisy Chain 3
23001-020 128.5 20 405.0 Electronic Automatic Daisy Chain 3
23001-021 128.5 21 425.3 Electronic Automatic Daisy Chain 3