nVent SCHROFF logo
Schroff - Asia Pacific の 800mm幅キャビネット用エア分離カバー、フロントパネルキット、ケーブルダクト付 の画像
+ / - イメージ上にマウスをホバーしてズーム

800mm幅キャビネット用エア分離カバー、フロントパネルキット、ケーブルダクト付

  • Cable routing, cable channels for 800 mm wide cabinets
  • Gaskets, UL 94 HF-1, -20 °C ... 100° C
  • Network and server cabinets can be arranged side by side
  • Covers for cable routing
  • Covers prevent unwanted air short-circuits, i.e. unwanted mixing of warm exhaust air with cold inbound air
説明

Product family:

Varistar

Type:

Air baffles, separation covers
アイテム
カタログ番号 Height U Height mm Cable ducting For cabinet height
21130-777 42 2000.0 with cut outs for cables 42
21130-778 47 2200.0 with cut outs for cables 47
21130-779 52 2450.0 with cut outs for cables 52
21130-629 42 2000.0 with cut outs for cables 42
21130-620 42 2000.0 with cut outs for cables 42
21130-623 42 2000.0 with cut outs for cables 42
21130-636 42 2000.0 with cable fingers 42
21130-638 42 2000.0 with cable panels 42
21130-630 47 2200.0 with cut outs for cables 47
21130-621 47 2200.0 with cut outs for cables 47
21130-635 47 2200.0 with cut outs for cables 47
21130-637 47 2200.0 with cable fingers 47
21130-639 47 2200.0 with cable panels 47