nVent SCHROFF logo
Schroff - Asia Pacific の Novastar, ドアなしキャビネット, RAL 7021 / RAL 7021/7035 の画像
+ / - イメージ上にマウスをホバーしてズーム

Novastar, ドアなしキャビネット, RAL 7021 / RAL 7021/7035

  • Type of protection IP 20
  • Cabinet width only 553 mm
  • All uprights (front and rear) with 19'' cut-outs
  • Static load-carrying capacity up to 400 kg (See specification table)
  • Door and rear panel combination freely selectable
  • Flush cladding parts
  • Bolted, die-cast frame with Al extrusions
説明

Product family:

Novastar

Delivery Includes:

assembled

Degree of protection:

none

Shielding:

No

Door/rear panel:

Open front and rear

Type:

Floor-standing cabinet

Material:

Aluminum rack and steel cladding elements
アイテム
カタログ番号 Height U Height mm Width mm Depth D mm Depth mm Colour For cabinet height For cabinet width mm
15230-001 9 456.0 553.0 600.0 600.0 RAL 7021 9 553.0
16230-001 9 456.0 553.0 600.0 600.0 RAL 7035/RAL 7021 9 553.0
15230-002 12 589.0 553.0 500.0 500.0 RAL 7021 12 553.0
16230-002 12 589.0 553.0 500.0 500.0 RAL 7035/RAL 7021 12 553.0
15230-003 12 589.0 553.0 600.0 600.0 RAL 7021 12 553.0
16230-003 12 589.0 553.0 600.0 600.0 RAL 7035/RAL 7021 12 553.0
15230-004 16 767.0 553.0 500.0 500.0 RAL 7021 16 553.0
16230-004 16 767.0 553.0 500.0 500.0 RAL 7035/RAL 7021 16 553.0
15230-005 16 767.0 553.0 600.0 600.0 RAL 7021 16 553.0
16230-005 16 767.0 553.0 600.0 600.0 RAL 7035/RAL 7021 16 553.0
15230-006 20 945.0 553.0 500.0 500.0 RAL 7021 20 553.0
16230-006 20 945.0 553.0 500.0 500.0 RAL 7035/RAL 7021 20 553.0
15230-007 20 945.0 553.0 600.0 600.0 RAL 7021 20 553.0
16230-007 20 945.0 553.0 600.0 600.0 RAL 7035/RAL 7021 20 553.0
15230-008 20 945.0 553.0 800.0 800.0 RAL 7021 20 553.0
16230-008 20 945.0 553.0 800.0 800.0 RAL 7035/RAL 7021 20 553.0
15230-009 25 1167.0 553.0 600.0 600.0 RAL 7021 25 553.0
16230-009 25 1167.0 553.0 600.0 600.0 RAL 7035/RAL 7021 25 553.0
15230-010 25 1167.0 553.0 800.0 800.0 RAL 7021 25 553.0
16230-010 25 1167.0 553.0 800.0 800.0 RAL 7035/RAL 7021 25 553.0
15230-011 34 1567.0 553.0 600.0 600.0 RAL 7021 34 553.0
16230-011 34 1567.0 553.0 600.0 600.0 RAL 7035/RAL 7021 34 553.0
15230-012 34 1568.0 553.0 800.0 800.0 RAL 7021 34 553.0
16230-012 34 1567.0 553.0 800.0 800.0 RAL 7035/RAL 7021 34 553.0
15230-013 38 1745.0 553.0 600.0 600.0 RAL 7021 38 553.0
16230-013 38 1745.0 553.0 600.0 600.0 RAL 7035/RAL 7021 38 553.0
15230-014 38 1745.0 553.0 800.0 800.0 RAL 7021 38 553.0
16230-014 38 1745.0 553.0 800.0 800.0 RAL 7035/RAL 7021 38 553.0
15230-015 43 1967.0 553.0 600.0 600.0 RAL 7021 43 553.0
16230-015 43 1967.0 553.0 600.0 600.0 RAL 7035/RAL 7021 43 553.0
15230-016 43 1967.0 553.0 800.0 800.0 RAL 7021 43 553.0
16230-016 43 1967.0 553.0 800.0 800.0 RAL 7035/RAL 7021 43 553.0
15230-017 47 2145.0 553.0 600.0 600.0 RAL 7021 47 553.0
16230-017 47 2145.0 553.0 600.0 600.0 RAL 7035/RAL 7021 47 553.0
15230-018 47 2145.0 553.0 800.0 800.0 RAL 7021 47 553.0
16230-018 47 2145.0 553.0 800.0 800.0 RAL 7035/RAL 7021 47 553.0