nVent SCHROFF logo
Schroff - Asia Pacific の Etsirackフレーム の画像
+ / - イメージ上にマウスをホバーしてズーム

Etsirackフレーム

  • Back-to-back row layout is possible
  • In accordance with standards IEC 48 D and ETS 300 119
  • Top mounted cabling frame
  • Welded frame with metric grid holes in accordance with ETS 300119-3
  • Mounting height 81 SU
  • Static load-carrying capacity 200 kg
説明

Product family:

Etsirack

Degree of protection:

none

Shielding:

No

Type:

Telecom rack

Load:

200 kg/ 440 lb static

Material:

Steel enclosure body and door
アイテム
カタログ番号 Depth mm Height mm Width mm Depth D mm Colour Height U
10125-010 300.0 2200.0 600.0 299.0 RAL 7035 47
10125-011 300.0 2200.0 600.0 299.0 RAL 7035 47