Schroff - Asia Pacific の 19'' AC/DCリニアレギュレーター、トリプル の画像
+ / - イメージ上にマウスをホバーしてズーム

19'' AC/DCリニアレギュレーター、トリプル

  • Suited for medical applications (8 mm safety clearances)
  • 3 output voltages, galvanically separated
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • High control accuracy, low residual ripple and very low interference

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

説明

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

3

配達方法:

アイテム 数量 説明
1 1 19'' compatible power supply, height 3 U, width A: 6, 10, 14 HP, depth 171.93 mm (160 mm board depth), connector H 15 M, coding strip (fitted)
アイテム
カタログ番号 Depth mm Voltage1 V Current1 A Current2 A Current3 A Power W Voltage2 V Voltage3 V Description Height U Width HP
13105-051 171.93 5.0 0.5 0.2 0.2 8.0 12.0 12.0 PSK 312 3 6
13105-052 171.93 5.0 1.5 0.5 0.5 20.0 12.0 12.0 PSM 312 3 10
13105-053 171.93 5.0 3.0 1.0 1.0 39.0 12.0 12.0 PSG 312 3 14