nVent SCHROFF logo
Schroff - Asia Pacific の 19'' AC/DCリニアレギュレーター、デュアル の画像
+ / - イメージ上にマウスをホバーしてズーム

19'' AC/DCリニアレギュレーター、デュアル

  • 2 output voltages, galvanically separated
  • High control accuracy, low residual ripple and very low interference
  • Mains/line voltage 230 VAC (can be switched to 115 VAC with mains/line voltage conversion kit)
  • Suited for medical applications (8 mm safety clearances)

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

説明

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

2

配達方法:

アイテム 数量 説明
1 1 19'' compatible power supply, Height 3 U, Width A: 6, 10, 14 HP, Depth 171.93 mm (160 mm board depth), Connector H 15M, Coding strip (fitted)
アイテム
カタログ番号 Depth mm Voltage1 V Current1 A Current2 A Power W Voltage2 V Height U Width HP
13105-021 171.93 5.0 1.4 1.4 14.0 5.0 3 10
13105-017 171.93 12.0 0.4 0.4 10.0 12.0 3 6
13105-022 171.93 12.0 1.0 1.0 24.0 12.0 3 10
13105-027 171.93 12.0 1.5 1.5 36.0 12.0 3 14
13105-018 171.93 15.0 0.4 0.4 12.0 15.0 3 6
13105-023 171.93 15.0 1.0 1.0 30.0 15.0 3 10
13105-028 171.93 15.0 1.5 1.5 45.0 15.0 3 14
13105-029 171.93 24.0 1.2 1.2 58.0 24.0 3 14