nVent SCHROFF logo
Schroff - Asia Pacific の 19'' AC/DCリニアレギュレーター、シングル の画像
+ / - イメージ上にマウスをホバーしてズーム

19'' AC/DCリニアレギュレーター、シングル

  • High control accuracy, low residual ripple and low interference,suitable for medical applications (8 mm safety clearances)
  • Mains/line voltage 230 VAC (can be switched to 115 VAC withmains/line voltage conversion kit)
  • PSM, PSG– Output voltage can be remote controlled externally(1 ... 10 V)– Switching of control curve for sensitive loads(U/I - Fold Back)– Current measurement via shunt

Approvals/certifications CE:

説明

Note:

Please order front panel separately

Application:

19" compatible

Specification:

Universal 19"

Output voltages:

1

配達方法:

アイテム 数量 説明
1 1 19'' compatible power supply, height 3 U, width A: 6, 10, 14 HP, depth 171.93 mm (160 mm deep boards), connector H 15 M (fitted), keying/coding peg (fitted)
アイテム
カタログ番号 Depth mm Voltage1 V Current1 A Power W Height U Width HP
13105-001 171.93 5.0 1.5 8.0 3 6
13105-006 171.93 5.0 4.0 20.0 3 10
13105-011 171.93 5.0 6.0 30.0 3 14
13105-002 171.93 12.0 1.1 13.0 3 6
13105-007 171.93 12.0 2.8 31.0 3 10
13105-012 171.93 12.0 4.2 50.0 3 14
13105-003 171.93 15.0 1.0 15.0 3 6
13105-008 171.93 15.0 2.2 33.0 3 10
13105-013 171.93 15.0 3.5 53.0 3 14
13105-004 171.93 24.0 0.6 16.0 3 6
13105-009 171.93 24.0 1.5 36.0 3 10
13105-014 171.93 24.0 2.5 60.0 3 14