nVent SCHROFF logo
Schroff - Asia Pacific の VMEbus用テストアダプター の画像
+ / - イメージ上にマウスをホバーしてズーム

VMEbus用テストアダプター

  • Layout of conductive tracks and layer build-up match the requirements of the VME bus
  • Measuring field version for current and voltage measurement (V/I), (a)
  • Additional measuring pins, e.g. for the probe tips of an oscilloscope (b)
  • 6 U test adaptors consist of two 3 U test adaptors linked via an intermediate adaptor
  • Voltage supply lines are designed for 2 A
  • 1 pin position for second test object, 1 pin position for terminator board
説明

Description:

For VMEbus
アイテム
カタログ番号 Depth mm Connector type For board depth P1 Height U No. of layers P2
23021-001 160.0 C96 160.0 C96 3 6 -
23021-002 220.0 C96 220.0 C96 3 6 -
23021-100 160.0 C96 160.0 - 3 6 C96
23021-101 220.0 C96 220.0 - 3 6 C96
23021-110 280.0 C96 280.0 - 3 6 C96
23022-001 160.0 C96, C64 160.0 C96 6 6 C64
23022-002 160.0 C96 160.0 C96 6 6 C96
23022-003 220.0 C96, C64 220.0 C96 6 6 C64
23022-004 220.0 C96 220.0 C96 6 6 C96
23022-010 280.0 C96 280.0 C96 6 6 C96