Schroff - Asia Pacific の 取り付けプレート、カバープレートなし の画像
+ / - イメージ上にマウスをホバーしてズーム

取り付けプレート、カバープレートなし

  • For assembly of heavy components
  • Mounting plate, full width: The mounting plate is as wide as the subrack/system case and is fixed to the side panels
  • Mounting plate, partial width: The partial width mounting plate fixed to the side panel by means of an assembly strip

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

  • Please order assembly kit for mounting plate separately
  • Other versions on request
  • Fixing strips required for partial width, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Mounting Plates & Accessories
    アイテム
    カタログ番号 Width B (HP) W mm w mm Board length [mm] Material Description Description Qty
    34562-745 28 146.88 137.16 160.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-749 28 146.88 137.16 220.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-753 28 146.88 137.16 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-754 42 217.99 208.28 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-755 63 324.67 314.96 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-756 84 431.35 421.64 280.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-757 28 146.88 137.16 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-758 42 217.99 208.28 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    34562-759 63 324.67 314.96 340.0 Al, 1.5 mm Mounting plate Al, 1.5 mm; for mounting over partial width, please order fixing strips separately 1 piece
    「アイテム」タブをクリックすると図面およびテクニカル文書が利用できます。ご希望のカタログ番号を選択し、該当する番号のダウンロードタブをクリックしてください。