nVent SCHROFF logo
Schroff - Asia Pacific の 水平レール、リア、タイプH-ST、ロブスト、標準 の画像
+ / - イメージ上にマウスをホバーしてズーム

水平レール、リア、タイプH-ST、ロブスト、標準

  • Standard where mechanical demands are high (H-ST)
  • < 28 HP not printed
  • For indirect backplane mounting with insulation strip
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Mounting top and bottom

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

  • EuropacPRO
  • CompacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories
    アイテム
    カタログ番号 Length mm Material Finish
    34560-520 106.68 Aluminium extrusion Anodised, conductive contact surfaces
    34560-528 147.32 Aluminium extrusion Anodised, conductive contact surfaces
    34560-540 208.28 Aluminium extrusion Anodised, conductive contact surfaces
    34560-542 218.44 Aluminium extrusion Anodised, conductive contact surfaces
    34560-563 325.12 Aluminium extrusion Anodised, conductive contact surfaces
    34560-584 431.8 Aluminium extrusion Anodised, conductive contact surfaces
    34560-501 1000.0 Aluminium extrusion Anodised, conductive contact surfaces