nVent SCHROFF logo
Schroff - Asia Pacific の 水平レール、フロント、タイプL-KDライト、ショートリップ の画像
+ / - イメージ上にマウスをホバーしてズーム

水平レール、フロント、タイプL-KDライト、ショートリップ

  • < 28 HP not to print
  • Installation at top and bottom
  • Short lip (L-SL)
  • Al extrusion, anodised finish, conductive contact surface, with HP markings
  • Standard rail at the front

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

EuropacPRO

Note:

Delivery is in standard pack multiples. Pricing is per individual item

Type:

Individual Components

Individual Component Type:

Horizontal Rails & Accessories

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out inthe stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quanti
アイテム
カタログ番号 Length mm Material
34560-120 106.68 Aluminium extrusion
34560-128 147.32 Aluminium extrusion
34560-140 208.28 Aluminium extrusion
34560-142 218.44 Aluminium extrusion
34560-163 325.12 Aluminium extrusion
34560-184 431.8 Aluminium extrusion
34560-101 1000.0 Aluminium extrusion