Schroff - Asia Pacific の ステーショナリーベース (Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム

ステーショナリーベース (Varistar)

  • Support with adjustable feet and two covers with perforation
  • Static load-carrying capacity 1000 kg
  • Cannot be used in conjunction with castors
  • Removable covers allow cable entry from all sides
  • Colour RAL 7021

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

Varistar

Note:

Please order side trims (item 4) separately

Accessory category:

Base / Plinth
アイテム
カタログ番号 Height mm Qty Colour For cabinet depth mm Description Description Item
23130-187 100.0 PU 1 kit 7021 600.0 Base with perforated front support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
23130-387 100.0 PU 1 kit 7021 600.0 Plain stationary base/plinth support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
23130-194 100.0 PU 1 kit 7021 800.0 base with perforated front support with adjustable feet and 2 trims, perforated, static load‐carrying capacity 1000 kg; please order side trims separately -
23130-388 100.0 PU 1 kit 7021 800.0 Plain stationary base/plinth support with adjustable feet and 2 trims, static             load‐carrying capacity 1000 kg; please order side trims separately -
23130-169 100.0 PU 2 pieces 7021 600.0 Side trim 600 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
23130-170 100.0 PU 2 pieces 7021 800.0 Side trim 800 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
23130-171 100.0 PU 2 pieces 7021 900.0 Side trim 900 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
23130-172 100.0 PU 2 pieces 7021 1000.0 Side trim 1000 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4
23130-363 100.0 PU 2 pieces 7021 1200.0 Side trim 1200 mm St, 1.5 mm, height 100 mm, RAL 7021 Item 4