nVent SCHROFF logo
Schroff - Asia Pacific の デコフレーム(Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム

デコフレーム(Varistar)

  • 19'' plane is integrated into decorative frame
  • Al, decorative frame for open cabinet
  • Incl. earthing, open at front, no door can be fitted

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

Varistar

Note:

  • Please order adaptor bracket for mounting slide rails and shelves separately
  • Door can not be fitted to decorative frame
  • Accessory category:

    Deco Frame
    アイテム
    カタログ番号 Height mm Width mm Colour Height U
    21130-231 1200.0 600.0 RAL 7021 24
    22130-231 1200.0 600.0 RAL 7035 24
    21130-232 1400.0 600.0 RAL 7021 29
    22130-232 1400.0 600.0 RAL 7035 29
    21130-233 1600.0 600.0 RAL 7021 33
    22130-233 1600.0 600.0 RAL 7035 33
    21130-234 1800.0 600.0 RAL 7021 38
    22130-234 1800.0 600.0 RAL 7035 38
    21130-235 2000.0 600.0 RAL 7021 42
    22130-235 2000.0 600.0 RAL 7035 42
    21130-236 2200.0 600.0 RAL 7021 47
    22130-236 2200.0 600.0 RAL 7035 47