nVent SCHROFF logo
Schroff - Asia Pacific の フレーム、耐震、重過重、静的荷重容量800kg(Varistar) の画像
+ / - イメージ上にマウスをホバーしてズーム

フレーム、耐震、重過重、静的荷重容量800kg(Varistar)

  • Stability against earthquakes to Bellcore Zone 4
  • Welded heavy-duty frame with 8 welded-on strengthening brackets, RAL 7021
  • Static load-carrying capacity 800 kg to IEC 61587‐1 and IEC 61587‐2
  • Dynamic load-carrying capacity 250 kg to IEC 61587‐2
  • St, 1.5 mm, zinc-plated, finish powder-coated

Approvals/certifications RoHs Logo 30406053:

説明

Product family:

Varistar

Note:

Please order attachments and components separately

Accessory category:

Frame
アイテム
カタログ番号 Depth mm Height mm Width mm Colour Height U
20130-613 600.0 1200.0 600.0 RAL 7021 24
20130-614 800.0 1200.0 600.0 RAL 7021 24
20130-615 600.0 1200.0 800.0 RAL 7021 24
20130-616 800.0 1200.0 800.0 RAL 7021 24
20130-617 600.0 1400.0 600.0 RAL 7021 29
20130-618 800.0 1400.0 600.0 RAL 7021 29
20130-619 600.0 1400.0 800.0 RAL 7021 29
20130-620 800.0 1400.0 800.0 RAL 7021 29
20130-621 600.0 1600.0 600.0 RAL 7021 33
20130-622 800.0 1600.0 600.0 RAL 7021 33
20130-623 600.0 1600.0 800.0 RAL 7021 33
20130-624 800.0 1600.0 800.0 RAL 7021 33
20130-625 600.0 1800.0 600.0 RAL 7021 38
20130-626 800.0 1800.0 600.0 RAL 7021 38
20130-627 600.0 1800.0 800.0 RAL 7021 38
20130-628 800.0 1800.0 800.0 RAL 7021 38
20130-629 600.0 2000.0 600.0 RAL 7021 42
20130-630 800.0 2000.0 600.0 RAL 7021 42
20130-631 600.0 2000.0 800.0 RAL 7021 42
20130-632 800.0 2000.0 800.0 RAL 7021 42
20130-633 600.0 2200.0 600.0 RAL 7021 47
20130-634 800.0 2200.0 600.0 RAL 7021 47
20130-635 600.0 2200.0 800.0 RAL 7021 47
20130-636 800.0 2200.0 800.0 RAL 7021 47