nVent SCHROFF logo
Image for PXI-Express system, 4 U, 8 slot, 44 HP from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views

PXI-Express system, 4 U, 8 slot, 44 HP

Catalog Number: 14579-030
  • PXI Express Desktop Chassis, 4 U, 44 HP
  • 1 PXIe System slot an 7 Hybrid slots
  • Ultra-high performance Gen 3 PCIe switching with a default four-link (4x4) system slot
  • Powerful cooling concept with low fan noise, 50 W per slot @ 15K temperature increase
  • Air flow from bottom to rear with temperature controlled fans
  • Wide range AC input with mains switch on the rear side, power push bottom on the front (top)
  • Rear panel external 10 MHz clock inputs/outputs
Description

Delivery Includes:

completely assembled, wired and tested

Note:

  • System in accordance with IEC 60297‐-3‐-101, ‐-102, ‐-103; IEEE 1101.1, 1101.10/11); Backplane, conforms to PICMG rev. 3.0 and PXI-5
  • Modified systems available on request
  • Specification:

    PXI Express

    Form factor:

    Desktop

    Power per Slot:

    50

    Number of slots:

    8

    Number of PXI Express slots:

    0

    Number of hybrid slots:

    7

    Number of PXI slots:

    0

    Maximum system bandwidth GB/s:

    16

    Delivery Comprises:

    Item Quantity Description
    1 1 RatiopacPRO chassis with handles; 4 U, 44 HP, 315 mm deep; shielded; tip-up feet
    2 8 Front slot; IEEE guide rails, incl. ESD clips (ESD clips assembled at bottom front), for vertical boards (3 U, 160 mm deep)
    3 1 PXIe Backplane for 3 U boards; 8 slot; system slot on the left
    4 1 PCIe 24 Lane Switch Module, PCIe Gen 3, mounted on backplane backside
    5 1 PCIe-PCI Bridge Module, PCIe x1 to 32-bit 33 MHz, mounted on backplane backside
    6 1 PXI Express Clock Module, PXI-1 & PXI-5 CLKs, mounted on backplane backside
    7 1 Power supply 400 W; wide range input 100 ... 240 VAC; output: 3.3 V/ 25 A, 5 V/25 A, 12 V/15 A, --12 V/2 A; 5 V aux/1 A
    8 2 80 mm fans with 258 m³/h (152.3 cfm) each
    9 1 Fan Control module, FCM2
    10 1 Mains inlet connector with switch, filter and fuse
    11 1 Power push button
    12 1 External 10 MHz REF clock output via BNC connector
    13 1 Optional 10 MHz REF clock source via BNC connector
    14 1 Cable harness to connect all system components
    Technical Data
    Catalog Number
    14579-030
    Depth mm 315.0
    Weight 3.9
    Height U 4
    Width HP 44
    Number of slots 8

    Technical Data

    Noise level [dB(A)] 21 48
    Ambient temperature [°C] 0 °C ... 50 °C
    Input voltage range [VAC] 100 ... 240 VAC at 50/60 Hz
    Accessories
    Item
    Thmbnail Image Mains cable, SCHUKO/UTE, SCHUKO/UTE plug, IEC 60320 socket, 2.5 m, black, 1 piece62150-191
    Thmbnail Image Mains cable, BS, British Standard plug, IEC 60320 C13 socket, 2.5 m, black, 1 piece60103-137
    Thmbnail Image Equipment cable USA, USA connector, IEC 60320 female connector, 2 m, black, 1 piece60103-141
    Thmbnail Image Mains cable, IEC, IEC 60320 C14 plug, iEC 60320 C13 socket, 2.5 m, black, 1 piece60197-053