nVent SCHROFF logo
Image for UTE socket strip, Master‐Slave, 6 sockets, 19
+ / - Hover over image to Zoom
Other Views

UTE socket strip, Master‐Slave, 6 sockets, 19"

Catalog Number: 60110-232
  • Connecting cable 2 m, with SCHUKO/UTE plug
  • Horizontal and vertical mounting
  • Socket strips can be rotated through all four directions (in 90° increments) during installation
  • 230 V, 16 A
  • Mounting height 1 U
  • In accordance with NFC 61-303
  • When the master unit is switched on, the slave outputs are connected to the mains (switch threshold adjustable)
Description

Description:

UTE

Delivery Includes:

assembled

Note:

Please order bracket for vertical mounting separately Individual configuration on the Internet (www.schroff.biz/conf)

Type:

Socket strip

Phases:

1

Output Sockets:

UTE

Control function:

master-slave

Input Cable:

SCHUKO / UTE plug

Delivery Comprises:

Item Quantity Description
1 1 Al extrusion, 1 U, anodised, for socket inserts
2 6 UTE socket inserts (35° rotated, PA, RAL 7035)
3 2 Endpiece, PA, RAL 7035
4 1 Connecting cable, black, 2 m, 05VV‐F 3G 1.5 mm2, with SCHUKO/UTE plug, PVC, encapsulated
5 2 Mounting angle, PA, RAL 7035
Technical Data
Catalog Number
60110-232
Depth mm 44.0
Length mm 438.5
Number of Sockets 6
Height U 1
Accessories
Item
Thmbnail Image Mounting plate for mounting of two socket strips side by side for vertical mounting, St, 2 mm, height 70 mm, depth 135 mm, PU 2 pieces23130-010
Thmbnail Image Mounting bracket for one socket strip for vertical mounting, St, 2 mm, PU 2 pieces20110-068
Thmbnail Image 19" assembly kit (screw, washer, nut), (32 x M6 screws x 16, 32 x plastic washers, 32 x cage nuts)21190-435
Thmbnail Image 19" assembly kit (screw, washer, nut), (4 x M6 screws x 16, 4 x plastic washers, 4 x cage nuts)21190-095
Thmbnail Image 19" assembly kit (screw, washer, nut), (50 × M6 x 16 screws, 50 × plastic washers, 50 × cage nuts)21101-809
Thmbnail Image 19" assembly kit (screw, washer, nut), (100 × M6 x 16 screws, 100 × plastic washers, 100 × cage nuts)21101-810