nVent SCHROFF logo
Image for Front panel for 19
+ / - Hover over image to Zoom

Front panel for 19" module support

Catalog Number: 24563-096
  • Front panel with cut-out conforming to DIN 43880 (for power distribution modules)
  • Height 3 U, width 84 HP
Description

Description:

Front panel for 19" module support

Product family:

EuropacPRO

Type:

Individual Components

Individual Component Type:

Module Support

Delivery Comprises:

Item Quantity Description
1 1 Front panel, Al, 2.5 mm, front anodised, rear irisdescent green chromated; Earthing connection 6.3 mm FASTON on rear
2 2 Blanking strip, plastic, polyester, colour similar to RAL 7035; to cover unused module positions (215 mm x 52 mm each)
3 1 Assembly kit
Technical Data
No Items available.
Accessories
Item