nVent SCHROFF logo
Image for Label strips from Schroff - Asia Pacific
+ / - Hover over image to Zoom
Other Views

Label strips

Catalog Number: 60817-228
  • Identification strips (self-adhesive) for PCB inserter
  • Accessory part no.)which belongs to main products
Description

Mechanics:

PCB handle

Description:

Identification strips

Type:

Individual Components

Product family:

  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • EuropacPRO
  • PCB Accessories
  • Individual Component Type:

    Guide Rails & Accessories

    Delivery Comprises:

    Item Quantity Description
    1 1 Polyester film, self-adhesive, white, matt; A4 sheet, 436 pieces, each 31 x 4 mm
    Technical Data
    Catalog Number
    60817-228
    Color white/matt
    Material Polyester film, self‐adhesive
    Item 3
    Accessories
    Item
    Thmbnail Image Guide rails, accessories, 280 mm deep64560-080
    Thmbnail Image Guide rails, accessories, 160 mm deep24560-373
    Thmbnail Image Guide rails, accessories, 160 mm deep64560-076
    Thmbnail Image Guide rails, accessories, 160 mm deep64560-005
    Thmbnail Image Guide rails, accessories, 160 mm deep64560-055
    Thmbnail Image Guide rails, accessories, 220 mm deep64560-006
    Thmbnail Image Guide rails, accessories, 220 mm deep64560-166
    Thmbnail Image Guide rails, accessories, 220 mm deep64560-078
    Thmbnail Image Guide rails, accessories, 280 mm deep24560-375
    Thmbnail Image Guide rails, accessories, 100 mm deep64560-082
    Thmbnail Image Guide rails, accessories, 220 mm deep24560-374
    Thmbnail Image Guide rails, accessories, 340 mm deep24560-376