nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom
Other Views

19" shelf, telescopic (Varistar, Novastar, Eurorack), 70 kg

  • Width 553 mm
  • Static load-carrying capacity 70 kg

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

  • Eurorack
  • Varistar
  • Novastar
  • Accessory category:

    Mechanical Accessories

    Accessory category:

    Shelves
    Items
    Catalog Number For cabinet width [mm] Color c mm w mm For cabinet depth mm Material xf mm d mm
    21130-357 Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 382.0
    21130-358 Varistar 600 mm, Novastar 535 mm RAL 7021 407.0 405.0 500.0 steel 33.0 282.0