Image for EMC shielding (textile), for front panels, 19
+ / - Hover over image to Zoom
Other Views

EMC shielding (textile), for front panels, 19" bracket/corner profile, –40 °C ... +70 °C

  • Textile EMC gasket is affixed laterally on the front panel or in the groove of the right-hand profile as appropriate.
  • Profile seal is bonded onto the contact surface of the 19" bracket or of the rear angle and sets up the conductive connection to the U front panels
  • Temperature range -40 °C ... +70 °C

Approvals/certifications RoHs Logo 30406053:

Description

double-usage:

Product family:

  • Front Panels
  • Plug in units
  • Frame Type Plug-In Units
  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • Note:

    EMC gaskets (textile) are required for shielding the front panels

    EMC Shielding:

    Shieldable (Textile Gasket)

    Type:

    Individual Components

    Individual Component Type:

    EMC Shielding
    Items
    Catalog Number Height mm Qty For case height [U] Height U
    21101-857 52.0 PU 10 pieces 52 mm 2
    21101-853 97.0 PU 10 pieces 97 mm 3
    21101-854 97.0 PU 100 pieces 3, 4-air 3
    21101-858 142.0 PU 10 pieces 4 U 4
    21101-978 187.0 PU 10 pieces 187 mm 5
    21101-855 232.0 PU 10 pieces 6 U 6
    21101-856 232.0 PU 100 pieces 6, 7-air 6
    21101-859 365.0 PU 10 pieces 9 U 9
    21101-904 365.0 PU 100 pieces 365 mm 9