nVent SCHROFF logo
Image for AIR FILTERED FAN FL 250 - AVAILABLE OUTSIDE USA from Schroff - Asia Pacific
+ / - Hover over image to Zoom

AIR FILTERED FAN FL 250 - AVAILABLE OUTSIDE USA

  • Airflow volume 125 m3/h
  • Simple clip-on mounting without tools (can additionally be bolted on)
  • Easy conversion from pressure to suction operation
  • IP protection type IP 54, NEMA type 12

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications GOST-R:

Approvals/certifications RoHs Logo 30406053:

Description

Accessory category:

Cooling, heating, temperature control

Accessory type:

Filter fan
Items
Catalog Number Voltage
60715-149 115 VAC
60715-148 230 VAC