Image for Hygrostat, adjustable or fixed relative air humidity from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Hygrostat, adjustable or fixed relative air humidity

  • Individual adaptation with three separate components: Hygrostat, assembly material, connecting cable (input with SCHUKO/UTE connector; output with IEC connector or open end) please order separately
  • Switches fan or heaters when the set value is reached
  • Integrated LED lights up when the connected consumer is switched on
  • Visual display

Approvals/certifications CE:

Approvals/certifications RoHs Logo 30406053:

Description

Accessory category:

Cooling, heating, temperature control

Accessory type:

Temperature control
Items
Catalog Number Description Voltage
60715-138 Hygrostat, fixed, 65 % air humidity 230 VAC
60715-213 Hygrostat, adjustable, 40 ... 90 % air humidity 230 VAC