nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" pusher fan 2 U

  • Integrated air deflector prevents heat buildup in the assemblies mounted below
  • Optionally with rear additional fan, 2 U, for active cooling of assemblies beneath the pusher fan
  • Can be adapted to subracks
  • Contact protection in accordance with DIN EN ISO 13857

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Accessory category:

Cooling, heating, temperature control

Accessory type:

Fan unit, 19"
Items
Catalog Number Power consumption (W) Voltage Airflow volume (m³/h)
10713-518 42.0 230 VAC 300/330
10713-526 42.0 230 VAC 445/530
10713-534 45.0 230 VAC 445/530
10713-520 45.0 115 VAC 300/330
10713-528 46.5 115 VAC 445/530
10713-536 46.5 115 VAC 445/530
10713-529 24.0 24 VDC 515
10713-537 24.0 24 VDC 515
19713-540 24.0 86...260 VAC 515
10713-530 10.0 230 VAC 45