Image for Universal telescopic slide, 2 U from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Universal telescopic slide, 2 U

  • Rail width k = 16 mm, max. installation width of extension/drawer w = 417 mm
  • Lateral mounting on the 19" uprights (19" plane remains free for fixing of the extension/drawer)
  • Locking at full extension
  • Extension length > 100 %
  • Static load-carrying capacity per pair 46 - 61 kg
Description

Accessory category:

Mechanical Accessories

Accessory type:

Slide rails
Items
Catalog Number Material Extension length Y Load-carrying capacity P Length L
20110-108 St 737.0 46.0 711.0
20110-107 St 686.0 48.0 660.0
20110-106 - 635.0 50.0 610.0
20110-105 St 584.0 52.0 559.0
20110-104 St 533.0 55.0 508.0
20110-103 St 483.0 57.0 457.0
20110-102 St 432.0 58.0 406.0
20110-101 St 381.0 60.0 356.0
20110-100 St 330.0 61.0 305.0