Image for Fixing materials kit, cage nut M4/M5 from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Fixing materials kit, cage nut M4/M5

  • For assembly of special parts (in square holes), which require a thread diameter of M4 or M5
  • For standard GND/earthing use a GND/earthing nut and a nomel washer on at least one attachment point
Description

Accessory category:

Mechanical Accessories

Accessory type:

Mounting hardware
Items
Catalog Number Description Finish Description Qty/PU
21100-001 St, zinc-plated, for material thickness of 1.8 to 2.6 mm zinc-plated Cage nut M4 50
21100-002 St, zinc-plated, for material thickness of 1.8 to 2.6 mm Zinc‐plated - 100
21120-127 St, zinc-plated, for material thickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 10
21120-128 St, zinc-plated, for material thickness 1.8 to 2.6 mm zinc-plated GND/earthing cage nut M4 100
21120-148 St, zinc-plated, inner diameter 4.1 mm, external diameter 8 mm Steel, zinc-plated Nomel washer M4 for GND/earthing 100
21100-215 St, zinc-plated, for material thickness of 1.8 to 2.6 mm zinc-plated Cage nut M5 50
21100-216 St, zinc-plated, for material thickness of 1.8 to 2.6 mm Zinc‐plated Cage nut M5 100
21120-129 St, zinc-plated, for material thickness 1.8 to 2.6 mm - GND/earthing cage nut M5 10
21120-130 St, zinc-plated, for material thickness 1.8 to 2.6 mm - GND/earthing cage nut M5 100
21120-149 St, zinc-plated, inner diameter 5.1 mm, external diameter 10.2 mm Steel, zinc-plated Nomel washer M5 for GND/  earthing 100