Image for 19'' cable tray 2 U from Schroff - Asia Pacific
+ / - Hover over image to Zoom

19'' cable tray 2 U

  • Installation height 2 U
  • Load-carrying capacity 15 kg
  • Depth-adjustable in 25 mm increments, front protrusion min. 91 mm, max. 191 mm
Description

Accessory category:

Mechanical Accessories

Accessory type:

Shelves
Items
Catalog Number Color/Surface Width mm Depth mm
20118-795 RAL 7021 430 450
20118-794 RAL 7035 430 450