nVent SCHROFF logo
Image for 19
+ / - Hover over image to Zoom

19" front panel with cable ducting and cable through ducting

Description

Accessory category:

Mechanical Accessories

Accessory type:

19" front panel
Items
Catalog Number Color/Surface Thickness mm Description Height U Height mm
20118-757 RAL 7035 1.5 2 oval cable ducting openings, 150x32mm 1 43.6
20118-758 RAL 7021 1.5 2 oval cable ducting openings, 150x32mm 1 43.6
20118-759 RAL 7035 1.5 2 oval cable ducting openings, 150x76mm 2 88.1
20118-760 RAL 7021 1.5 2 oval cable ducting openings, 150x76mm 2 88.1