Image for 19
+ / - Hover over image to Zoom

19" front panel for cable eyes

  • 19" front panel to accommodate cable eyes (to mount the eyes, insert and rotate them 45°)
Description

Accessory category:

Mechanical Accessories

Accessory type:

Front panel
Items
Catalog Number Qty Description Color/Surface Thickness mm Height U Height mm Width mm Depth D mm Height U
20118-761 1 piece 19" front panel with cable eyes RAL 7035 1.5 1 43.6 - - -
20118-762 1 piece 19" front panel with cable eyes RAL 7021 1.5 1 43.6 - - -
60118-457 PU 5 pieces steel cable eye, depth 115mm - - - - 30.0 115.0 40
60118-458 PU 5 pieces 19" front panel with cable eyes, plastic cable eye - - - - 30.0 55.0 -
60118-459 PU 5 pieces - - - - - 30.0 100.0 -
60118-473 PU 5 pieces 19" front panel with cable eyes, double steel cable eye - - - - 30.0 80.0 40
60118-474 PU 5 pieces double steel cable eye, depth 115mm - - - - 30.0 115.0 40
60118-475 PU 5 pieces rubber pad for double steel cable eye 80mm - - - - - - -
60118-476 PU 5 pieces rubber pad for double steel cable eye 115mm - - - - - - -