Image for RatiopacPRO, Case, Unshielded, Desktop from Schroff - Asia Pacific
+ / - Hover over image to Zoom

RatiopacPRO, Case, Unshielded, Desktop

  • For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
  • Symmetrical design, identical front and rear side
  • version with cover strips
  • Unshielded (EMC shielding retrofittable)
  • Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
  • Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEEĀ 1101.10 for CompactPCI and VME64x applications
Description

EMC Shielding:

  • Retrofitable
  • Unshielded
  • Application:

    Desktop

    Options:

    Front Trim

    Cooling:

    Perforated

    Disposition:

    Case only

    Note:

  • Modifications (special colours or sizes)
  • Custom solutions (cut-outs in top cover, base plate or side panels)
  • Assembly service from 1 piece
  • Items
    Catalog Number Depth mm Height mm Width mm Depth D mm For case height [U] Height U Width HP
    24572-500 255.5 88.1 164.3 255.5 2 2 28
    24572-503 315.5 88.1 164.3 315.5 2 2 28
    24572-510 255.5 88.1 235.54 255.5 2 2 42
    24572-513 315.5 88.1 235.54 315.5 2 2 42
    24572-514 375.5 88.1 235.54 375.5 2 2 42
    24572-520 255.5 88.1 342.42 255.5 2 2 63
    24572-523 315.5 88.1 342.42 315.5 2 2 63
    24572-524 375.5 88.1 342.42 375.5 2 2 63
    24572-530 255.5 88.1 448.9 255.5 2 2 84
    24572-533 315.5 88.1 448.9 315.5 2 2 84
    24572-534 375.5 88.1 448.9 375.5 2 2 84
    24572-535 435.5 88.1 448.9 435.5 2 2 84
    24572-536 495.5 88.1 448.9 495.5 2 2 84
    24571-002 255.5 132.6 164.3 255.5 3 3 28
    24571-005 315.5 132.6 164.3 315.5 3 3 28
    24571-014 255.5 132.6 235.54 255.5 3 3 42
    24571-017 315.5 132.6 235.54 315.5 3 3 42
    24571-018 375.5 132.6 235.54 375.5 3 3 42
    24571-026 255.5 132.6 342.42 255.5 3 3 63
    24571-029 315.5 132.6 342.42 315.5 3 3 63
    24571-030 375.5 132.6 342.42 375.5 3 3 63
    24571-038 255.5 132.6 448.9 255.5 3 3 84
    24571-041 315.5 132.6 448.9 315.5 3 3 84
    24571-042 375.5 132.6 448.9 375.5 3 3 84
    24571-043 435.5 132.6 448.9 435.5 3 3 84
    24571-044 495.5 132.6 448.9 495.5 3 3 84
    24571-050 255.5 177.0 164.3 255.5 4 4 28
    24571-053 315.5 177.0 164.3 315.5 4 4 28
    24571-062 255.5 177.0 235.54 255.5 4 4 42
    24571-065 315.5 177.0 235.54 315.5 4 4 42
    24571-066 375.5 177.0 235.54 375.5 4 4 42
    24571-074 255.5 177.0 342.42 255.5 4 4 63
    24571-077 315.5 177.0 342.42 315.5 4 4 63
    24571-078 375.5 177.0 342.42 375.5 4 4 63
    24571-086 255.5 177.0 448.9 255.5 - 4 84
    24571-089 315.5 177.0 448.9 315.5 4 4 84
    24571-090 375.5 177.0 448.9 375.5 4 4 84
    24571-091 435.5 177.0 448.9 435.5 4 4 84
    24571-092 495.5 177.0 448.9 495.5 4 4 84
    24572-117 255.5 201.25 164.3 255.5 5 5 28
    24572-261 255.5 201.25 164.3 255.5 5 5 28
    24572-120 315.5 201.25 164.3 315.5 5 5 28
    24572-264 315.5 201.25 164.3 315.5 5 5 28
    24572-129 255.5 201.25 235.54 255.5 5 5 42
    24572-273 255.5 201.25 235.54 255.5 5 5 42
    24572-132 315.5 201.25 235.54 315.5 5 5 42
    24572-276 315.5 201.25 235.54 315.5 5 5 42
    24572-133 375.5 201.25 235.54 375.5 5 5 42
    24572-277 375.5 201.25 235.54 375.5 5 5 42
    24572-141 255.5 201.25 342.42 255.5 5 5 63
    24572-285 255.5 201.25 342.42 255.5 5 5 63
    24572-144 315.5 201.25 342.42 315.5 5 5 63
    24572-288 315.5 201.25 342.42 315.5 5 5 63
    24572-145 375.5 201.25 342.42 375.5 5 5 63
    24572-289 375.5 201.25 342.42 375.5 5 5 63
    24572-153 255.5 201.25 448.9 255.5 5 5 84
    24572-297 255.5 201.25 448.9 255.5 5 5 84
    24572-156 315.5 201.25 448.9 315.5 5 5 84
    24572-300 315.5 201.25 448.9 315.5 5 5 84
    24572-157 375.5 201.25 448.9 375.5 5 5 84
    24572-301 375.5 201.25 448.9 375.5 5 5 84
    24572-158 435.5 201.25 448.9 435.5 5 5 84
    24572-302 435.5 201.25 448.9 435.5 5 5 84
    24572-159 495.5 201.25 448.9 495.5 5 5 84
    24572-303 495.5 201.25 448.9 495.5 5 5 84
    24571-098 255.5 265.2 164.3 255.5 6 6 28
    24571-101 315.5 265.2 164.3 315.5 6 6 28
    24571-110 255.5 265.2 235.54 225.5 6 6 42
    24571-113 315.5 265.2 235.54 315.5 6 6 42
    24571-114 375.5 265.2 235.54 375.5 6 6 42
    24571-122 255.5 265.2 342.42 255.5 6 6 63
    24571-125 315.5 265.2 342.42 315.5 6 6 63
    24571-126 375.5 265.2 342.42 375.5 6 6 63
    24571-134 255.5 265.2 448.9 255.5 6 6 84
    24571-137 315.5 265.2 448.9 315.5 6 6 84
    24571-138 375.5 265.2 448.9 375.5 6 6 84
    24571-139 435.5 265.2 448.9 435.5 6 6 84
    24571-140 495.5 265.2 448.9 495.5 6 6 84