Image for Inpac, 19
+ / - Hover over image to Zoom

Inpac, 19" chassis

  • Grounding/earthing kit optional
  • RAL 7030 powder coat finish, other colors available
  • For assembly with 19" components or individually with mounting plates
  • Three rows ventilation slots in base for air inlet
  • Aluminum construction with die-cast front and rear frames
  • IP 20, in accordance with IEC 60529
  • External dimensions in accordance with IEC 60297-3-101
  • Grounding/earthing connectors to: DIN EN 50178/VDE 0160, DIN EN 60950/VDE 0805, DIN EN 61010-1/VDE 0411 part 1, DIN EN 61010-1A2/VDE 0411 part 1/A1
  • Modifications such as cutouts or dimensions availalble

Approvals/certifications RoHs Logo 30406053:

Description

Note:

  • Max. installation space when fitting 19" components is 75 HP
  • Scope of delivery includes screws to fix rear and front panels
  • Cover- and base plate available in other colors
  • Items
    Catalog Number Height U Depth D mm Width HP h mm h1 h2
    10828-171 2 254.5 84 86.0 57.5 76.2
    10828-172 2 314.5 84 86.0 57.5 76.2
    10828-173 2 374.5 84 86.0 57.5 76.2
    10828-151 3 254.5 84 130.5 102.0 57.15
    10828-152 3 314.5 84 130.5 102.0 57.15
    10828-153 3 374.5 84 130.5 102.0 57.15
    10828-154 3 434.5 84 130.5 102.0 57.15
    10828-156 4 254.5 84 174.5 146.5 101.6
    10828-157 4 314.5 84 174.5 146.5 101.6
    10828-158 4 374.5 84 174.5 146.5 101.6
    10828-159 4 434.5 84 174.5 146.5 101.6
    10828-168 6 374.5 84 263.5 235.4 190.5
    10828-169 6 434.5 84 263.5 235.4 190.5