nVent SCHROFF logo
Image for CompactPCI backplanes, system slot to left from Schroff - Asia Pacific
+ / - Hover over image to Zoom

CompactPCI backplanes, system slot left

  • In accordance with: PICMG 2.0 R3.0 CompactPCI Core specification, PICMG 2.1 R2.0 Hot Swap specification, PICMG 2.9 R1.0 System Management Bus specification, PICMG 2.10 R1.0 Keying specification
  • Digital GND can be connected to/isolated from chassis-GND by means of screws
  • Backplanes up to 5 slots are 66 MHz capable; 6 to 8 slot backplanes are set for 33 MHz operation
  • V(I/O) adjustable to +3.3 V or +5 V
  • Infeed of supply voltages via powerbugs (ring tag M4), FASTONs
  • Versions: 3 U 32-bit and 64-bit, 6 HE 64-bit, with system slot left
  • Outer layers act as GND surfaces
  • Utility plug for status signals (SMCQ)
  • Multiple backplanes can be placed together without loss of slots
  • Outstanding high-frequency noise suppression and very high MTBF values due to ceramic capacitors
  • Intelligent platform management bus (IPMB) connector to PICMG 2.9
Description

Specification:

CompactPCI
Items
Catalog Number Number of slots Width mm V I/O System slot Rear I/O Description Height U
23006-405 5 100.6 3.3 left Yes, on P2 32-bit CompactPCI bus 3
23006-406 6 121.0 3.3 left Yes, on P2 32-bit CompactPCI bus 3
23006-408 8 161.56 3.3 left Yes, on P2 32-bit CompactPCI bus 3
23006-422 2 39.64 3.3 left No 64-bit CompactPCI bus 3
23006-423 3 60.0 3.3 left No 64-bit CompactPCI bus 3
23006-424 4 80.28 3.3 left No 64-bit CompactPCI bus 3
23006-428 8 161.56 3.3 left No 64-bit CompactPCI bus 3
23006-443 3 60.0 3.3 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-444 4 80.28 3.3 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-445 5 100.59 3.3 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-448 8 161.56 3.3 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-715 5 100.6 5.0 left Yes, on P2 32-bit CompactPCI bus 3
23006-716 6 121.0 5.0 left Yes, on P2 32-bit CompactPCI bus 3
23006-718 8 161.56 5.0 left Yes, on P2 32-bit CompactPCI bus 3
23006-732 2 39.64 5.0 left No 64-bit CompactPCI bus 3
23006-733 3 60.05 5.0 left No 64-bit CompactPCI bus 3
23006-734 4 80.28 5.0 left No 64-bit CompactPCI bus 3
23006-738 8 161.56 5.0 left No 64-bit CompactPCI bus 3
23006-763 3 39.6 5.0 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-764 4 80.28 5.0 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-765 5 100.59 5.0 left Yes, on P3..P5 64-bit CompactPCI bus 6
23006-768 8 161.56 5.0 left Yes, on P3..P5 64-bit CompactPCI bus 6