nVent SCHROFF logo
Image for SCHUKO socket strip from Schroff - Asia Pacific
+ / - Hover over image to Zoom

SCHUKO socket strip

  • 230 V, 16 A
  • Horizontal or vertical mounting
  • Connecting cable 2 m with SCHUKO/UTE plug
  • In accordance with DIN 57620, VDE 0620
  • Installation height 1 U
  • Socket strips with SCHUKO sockets, with either switch or function elements
  • Socket strips can be rotated through all four directions (in 90° increments) during installation

Approvals/certifications CE:

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Type:

Socket strip

Phases:

1

Output Sockets:

SCHUKO

Input Cable:

SCHUKO / UTE plug
Items
Catalog Number Depth mm Length mm Number of Sockets Height U
60110-200 44.0 184.0 3 1
60110-201 44.0 210.0 4 1
60110-202 44.0 438.5 9 1
60110-203 44.0 947.5 12 1
60110-204 44.0 1202.0 15 1
60110-205 44.0 1753.0 19 1
60110-206 44.0 438.5 8 1
60110-207 44.0 947.5 12 1
60110-208 44.0 1202.0 15 1
60110-209 44.0 1753.0 19 1
60110-210 44.0 438.5 8 1
60110-211 44.0 947.5 9 1
60110-212 75.0 438.5 6 1
60110-214 44.0 438.5 7 1
60110-216 88.0 438.5 6 1
60110-217 88.0 438.5 6 1
60110-266 44.0 438.5 6 1