nVent SCHROFF logo
Image for FMC Mezzanine front panel kit, shielded, with IEL handle from Schroff - Asia Pacific
+ / - Hover over image to Zoom

FMC Mezzanine front panel kit, shielded, with IEL handle

  • In accordance with Vita 57.1 specification
  • For single 69.0 x 76.5 mm or double 139.0 x 76.5 mm modules
  • For standard defined I/O mezzanine modules which connect to carrier cards
  • FMC = FPGA Mezzanine Card
  • FPGA = Field Programmable Gate Array

Approvals/certifications RU:

Approvals/certifications RoHs Logo 30406053:

Description

Specification:

FMC Mezzanine, Vita 57.1

Material and Surface Finish:

Al, Front Anodized - Rear Conductive

Assembly:

Screw on - Front Side

EMC Shielding:

Shielded (Textile Gasket)

Type:

Individual Components

Standard:

CompactPCI, CompactPCI Serial, VME64x

Individual Component Type:

Front Panels
Items
Catalog Number Height U
20836-253 3
20836-254 6