nVent SCHROFF logo
Image for Air separation cover, lateral panel kit from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Air separation cover, lateral panel kit

  • Air separation, covers for 600 mm wide cabinets with different installation depths
  • For side cover where there are 19" planes with different recess depths
Description

Product family:

Varistar

Type:

Air baffles, separation covers
Items
Catalog Number Height U For cabinet height Height mm
21130-640 42 42 2000.0
21130-642 42 42 2000.0
21130-641 47 47 2200.0
21130-643 47 47 2200.0
21130-655 52 52 2450.0
21130-656 52 52 2450.0