nVent SCHROFF logo
Image for Eurorack, Cabinet without doors from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Eurorack, Cabinet without doors

  • Colours: RAL 7021 or colour combination RAL 7021/ RAL 7035 (see specification table)
  • Door combination freely selectable
  • 19" cut-outs in front and rear uprights
  • Flush cladding parts
  • Bolted frame, die-castings and aluminium profiles, with inset covers
  • Protection class IP40
  • Static load-carrying capacity 400 kg
Description

Product family:

Eurorack

Degree of protection:

IPĀ 40

Shielding:

No

Door/rear panel:

Open front and rear

Type:

Floor-standing cabinet

Load:

400 kg/ 880 lb static

Material:

Aluminium frame and steel cladding
Items
Catalog Number Depth mm Height mm Width mm Depth D mm Height U
10117-527 600.0 1600.0 600.0 600.0 34
10117-528 600.0 1800.0 600.0 600.0 38
10117-529 600.0 2000.0 600.0 600.0 43
10117-530 800.0 1600.0 600.0 800.0 34
10117-531 800.0 1800.0 600.0 800.0 38
10117-532 800.0 2000.0 600.0 800.0 43
10117-547 800.0 2198.0 600.0 800.0 47
10117-548 800.0 2198.0 600.0 800.0 47
10117-541 600.0 1567.0 600.0 600.0 34
10117-544 800.0 1567.0 600.0 800.0 34
10117-542 600.0 1798.0 600.0 600.0 38
10117-545 800.0 1798.0 600.0 800.0 38
10117-543 600.0 2020.0 600.0 600.0 43
10117-546 800.0 2020.0 600.0 800.0 43