Image for AdvancedTCA 450/40 series, 6 slot, DC from Schroff - Asia Pacific
+ / - Hover over image to Zoom

AdvancedTCA 450/40 series, 6 slot, DC

  • Conforms to AdvancedTCA Standard PICMG 3.0 rev. 3.0
  • Input voltage -48 VDC/-60 VDC, two redundant power entry modules (PEM), can optionally be equipped with 2 redundant AC PEMs and 4 AC PSUs
  • Prepared for one shelf alarm panel and two Schroff shelf managers with Pigeon Point ShMM 500
  • Two hot swap fan trays, airflow from right to left (push/pull cooling), air filter exchangeable from front
  • UL recognized, E229721 type T12
  • 450 W cooling capacity per slot at an ambient temperature of 55 °C
  • Rear I/O on all slots
Description

Power type:

DC

Cooling:

Right to left
Items
Catalog Number Air flow Depth mm Number of slots Backplane type Color Description Transmission rate Cooling capacity Input Voltage Height U Width HP
11990-202 Right to left 406.0 6 Triple replicated mesh, bussed IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84
11990-203 Right to left 406.0 6 Triple replicated mesh, radial IPMB RAL 9005 Cooling capacity up to 450 W/slot 40 Gbps 450 W / slot - 48 / -60 VDC 6 84