Image for 6/9 U test adaptors from Schroff - Asia Pacific
+ / - Hover over image to Zoom

6/9 U test adaptors

  • 9 U test adaptor can be made from: – 3 × equal length 3 U test adaptors (3/4) – 2 × intermediate adaptor 9 U (1) or – 2 × 3 U test adaptors (3/4) – 1 × bare board (item 2 without connector) – 2 × intermediate adaptor 9 U (1) or other combinations test adaptor item 4, type x bare board: item 3
  • 6 U test adaptor can be made from: – 2 × equal length 3 U test adaptors (3/4) – 1 × intermediate adaptor 6 U (1) or – 1 × 3 U test adaptor (3/4) – 1 × bare board (item 2 without connector) – 1 × intermediate adaptor 6 U (1)
  • Suitable for types B, C, D, E, F
Description

Description:

6/9 U
Items
Catalog Number For board depth Description For test adaptor depth (dimension B) Height U
20800-168 220.0 6 U 350.0 6
20800-224 160.0 6 U 290.0 6
20800-278 280.0 6 U 410.0 6
20800-279 340.0 6 U 470.0 6
23040-001 220.0 9 U 350.0 9