Image for Al front panel, non-reinforced, with spring loading from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Al front panel, non-reinforced, with spring loading

  • Configuration:Front panel with IEA handle (with/without spring loading)
Description

Items
Catalog Number Material Qty Material Description Description Height U Width HP
31596-575 Stainless steel, 1 mm 1 piece Al Al extrusion; for AdvancedTCA IEA handle (plunger type) Al extrusion, 2.5 mm, 8 U, 6 HP 8 6
31596-576 Stainless steel, 1 mm 1 piece Al Al extrusion; for AdvancedTCA IEA handle (lever type) Al extrusion, 2.5 mm 8 6