Image for Guide rails, one-piece, for 4.4-inch PCBs from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Guide rails, one-piece, for 4.4-inch PCBs (EuropacPro)

  • Plastic guide rail, red, for 2 mm groove width
  • Assembly
  • Can be clipped into horizontal rails in Al extrusion; Can be clipped into 1.5 mm thick plate
  • Type "4.4" board height" (111.7 mm)
  • Storage temperature: from -40 °C ... 130 °C

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Note:

Lieferung erfolgt ausschließlich in Lieferlosgrößen

Type:

Individual Components

Individual Component Type:

Guide Rails & Accessories
Items
Catalog Number Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Color Board length [mm] Groove width Description
64560-143 1 piece (SPQ 50) 50 red 160.0 2.0 PBT UL 94 V-0
64560-145 1 piece (SPQ 50) 50 red 160.0 2.5 PBT UL 94 V-0
64560-144 1 piece (SPQ 50) 50 red 220.0 2.0 PBT UL 94 V-0
64560-146 1 piece (SPQ 50) 50 red 220.0 2.5 PBT UL 94 V-0
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.