Image for Cover plate for subracks (for insertion into type L horizontal r from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Cover plate, for type "L" light horizontal rail (EuropacPro)

  • Mechanical covering of installed components
  • Suitable for "light" and "flexible" subracks, for insertion into the groove of the light (type L) horizontal rails
  • Perforation ratio approx. 60 %

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Note:

Other dimensions on request

Type:

Individual Components

Individual Component Type:

Cover Plates, Hoods and Accessories
Items
Catalog Number Depth mm Qty Description Width HP Description
24561-031 160.0 PU 2 pieces Cover plates 42 -
24561-041 160.0 PU 2 pieces Cover plates 63 -
24561-051 160.0 PU 2 pieces Cover plates 84 Perforated Al plate, 1.2 mm, hole diameter 3.8 mm, AI, untreated, perforation degree 60 %; for insertion into the groove of the light horizontal rails (type L)
24561-052 220.0 PU 2 pieces Cover plates 84 -
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.