Image for Horizontal rail, rear, type R-ST,
+ / - Hover over image to Zoom

Horizontal rail, rear, type R-ST, "rugged", for indirect backplane fixing (EuropacPro)

  • Type R-ST "rugged" horizontal rail with 3-hole fixing for increased robustness
  • With HP units printed from 28 HP upwards
  • Al extrusion, anodised finish, conductive contact surface, with HP markings

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

EuropacPRO

Type:

Individual Components

Individual Component Type:

Horizontal Rails & Accessories

Standard pack quantity (SPQ):

Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
Items
Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
34566-520 106.68 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-528 147.32 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-540 208.28 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-542 218.44 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-563 325.12 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-584 431.8 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
34566-501 1000.0 1 piece (SPQ 10) 10 Al extrusion Horizontal rail
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.