Image for Horizontal rail, front, type H-KD robust, short lip from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Horizontal rail, front, type H-KD, "heavy", short lip (EuropacPRO, RatiopacPRO, PropacPPR, CompacPRO)

  • < 28 HP not to print
  • Short top cover (H-SL)
  • For high mechanical load
  • Installation at top and bottom
  • Al extrusion, anodised finish, conductive contact surface, with HP markings

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

  • EuropacPRO
  • RatiopacPRO
  • PropacPRO
  • CompacPRO
  • Note:

    Delivery is in standard pack multiples. Pricing is per individual item

    Type:

    Individual Components

    Individual Component Type:

    Horizontal Rails & Accessories

    Standard pack quantity (SPQ):

    Please take into consideration that deliveries may be carried out in the stated SPQs (SPQ, e.g. 5 pieces, 10 pieces, 50 pieces, etc.). Differing order quantities (e.g. 2 pieces) may be changed to the next possible delivery quantity = Standard Pack Quantity.
    Items
    Catalog Number Length mm Qty Delivery is exclusively made in Standard Pack Quantity (SPQ) Material Description
    34560-220 106.68 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-228 147.32 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-240 208.28 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-242 218.44 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-263 325.12 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-284 431.8 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    34560-201 1000.0 1 piece (SPQ 10) 10 Aluminium extrusion Horizontal rail
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.