Image for Tip-up carrying handle (RatiopacPRO air) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Tip-up Handle (RatiopacPRO/-air)

  • Adjustable in 30° increments
  • Static load-carrying capacity 30 kg
  • Retrofittable without mechanical tooling on case

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

RatiopacPRO

Note:

  • Cannot be used in conjunction with front handles
  • Assembly kit is required for tip‐up carrying handle, please order separately
  • Type:

    Individual Components

    Individual Component Type:

    Handle
    Items
    Catalog Number A mm C mm D mm Qty Description For case depth For case width B mm For case height [U]
    24571-320 283.4 247.4 115.0 PU 1 kit Tip‐up carrying handle 255.0 42 279.4 3, 4, 4‐air, 5‐air
    24571-321 390.1 354.1 195.0 PU 1 kit Tip‐up carrying handle 255.0 63 386.1 3, 4, 4‐air, 5‐air
    24571-322 496.8 460.8 195.0 PU 1 kit Tip‐up carrying handle 255.0 84 492.8 3, 4, 4‐air, 5‐air
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.