nVent SCHROFF logo
Image for Front panel, self retained (RatiopacPRO) from Schroff - Asia Pacific
+ / - Hover over image to Zoom

Front panel, full width, slotted, unshielded (RatiopacPRO/-air)

  • Shielded (rear conductive); for a conductive connection with the case please order EMC sealing (stainless steel) separately
  • Fixes without screws (special horizontal rails cover the edges of the front panel and hold them in place
  • Inserted between side panel and molded parts such as trim, 19" mounting bracket or handle
  • Front panels can also be used as rear panels

Approvals/certifications RoHs Logo 30406053:

Description

Product family:

RatiopacPRO

Type:

Individual Components

Individual Component Type:

Side panels & Accessories
Items
Catalog Number Height U For case height [U] Width HP Material
34571-605 3 3, 4-air 28 Aluminium 2.5 mm
34571-606 3 3, 4-air 42 Aluminium 2.5 mm
34571-607 3 3, 4-air 63 Aluminium 2.5 mm
34571-608 3 3, 4-air 84 Aluminium 2.5 mm
34571-609 4 4, 5-air 28 Aluminium 2.5 mm
34571-610 4 4, 5-air 42 Aluminium 2.5 mm
34571-611 4 4, 5-air 63 Aluminium 2.5 mm
34571-612 4 4, 5-air 84 Aluminium 2.5 mm
34571-613 6 6, 7-air 28 Aluminium 2.5 mm
34571-614 6 6, 7-air 42 Aluminium 2.5 mm
34571-615 6 6, 7-air 63 Aluminium 2.5 mm
34571-616 6 6, 7-air 84 Aluminium 2.5 mm
34571-617 2 2, 3-air 28 Aluminium 2.5 mm
34571-618 2 2, 3-air 42 Aluminium 2.5 mm
34571-619 2 2, 3-air 63 Aluminium 2.5 mm
34571-620 2 2, 3-air 84 Aluminium 2.5 mm
34571-621 5 5, 6-air 28 Aluminium 2.5 mm
34571-622 5 5, 6-air 42 Aluminium 2.5 mm
34571-623 5 5, 6-air 63 Aluminium 2.5 mm
34571-624 5 5, 6-air 84 Aluminium 2.5 mm